IESNA:LM-63-2002
[TEST]P1647635
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-735-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 70CRI 3500K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (96) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47815.4
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
7718.0 7222.4 6895.3 6642.4 6278.3 6119.8 6365.9 6861.6 7556.2 8368.8 9309.5 10314.3 11342.7 12485.7 13558.0 
14856.1 15783.4 16542.0 17125.3 17364.7 17287.2 16619.6 14653.8 13564.7 12944.3 12121.6 10452.6 7589.9 5003.7 3122.3 2073.7 
1247.6 569.8 337.2 134.9 0.0 0.0 
7718.0 7181.9 6875.1 6615.5 6258.0 6119.8 6382.8 6878.5 7576.4 8382.3 9350.0 10364.9 11379.8 12455.4 13601.8 
14842.6 15877.8 16629.7 17243.3 17492.9 17459.1 16808.4 14970.8 13800.7 13220.8 12401.4 10712.2 7836.0 5172.3 3240.3 2154.6 
1315.0 647.4 370.9 158.5 0.0 0.0 
7718.0 7229.1 6888.6 6666.0 6352.5 6160.3 6349.1 6790.8 7384.2 8139.5 9056.6 10027.7 11042.6 12131.7 13257.9 
14431.3 15611.4 16656.6 17624.4 18265.0 18504.4 18480.8 17668.2 16076.7 15193.3 14367.2 12708.3 9734.4 6258.0 3907.9 
2599.7 1655.5 913.8 606.9 256.3 0.0 0.0 
7718.0 7252.7 6959.4 6757.1 6473.8 6274.9 6342.3 6652.5 7171.8 7802.3 8567.7 9488.2 10425.6 11420.3 12472.3 
13581.6 14819.0 16150.9 17476.0 18619.0 19499.1 20058.8 20207.1 20041.9 19590.1 18720.2 17347.9 14738.1 9572.5 5708.4 
3328.0 2114.1 1207.1 600.2 225.9 0.0 0.0 
7718.0 7313.4 7023.4 6838.0 6649.2 6467.1 6419.9 6575.0 6905.4 7394.3 8014.7 8726.2 9491.6 10375.0 11346.1 
12320.5 13460.2 14765.1 16235.2 17796.3 19104.6 20173.4 21009.6 21694.1 22351.6 22958.5 23255.2 22186.4 18042.5 10661.6 
4932.9 2184.9 1163.3 495.7 182.1 3.4 0.0 
7718.0 7401.1 7134.7 6962.7 6854.9 6740.2 6679.5 6736.8 6902.1 7208.9 7630.4 8095.7 8621.7 9252.2 10031.1 
10776.2 11693.4 12826.3 14134.5 15699.1 17290.5 18794.4 20210.5 21559.2 23197.9 25126.6 27250.8 28963.7 28225.3 22341.5 
12091.2 4723.9 1645.4 799.1 259.6 6.7 0.0 
7718.0 7478.6 7252.7 7117.9 7060.5 7050.4 7063.9 7114.5 7212.3 7380.9 7660.7 8021.5 8325.0 8608.2 9033.0 
9629.8 10327.8 11197.7 12374.5 13837.8 15587.8 17395.1 19354.1 21309.7 23356.4 25929.1 28852.4 31863.4 33124.5 29887.6 
22719.1 13261.3 4676.7 1682.5 633.9 57.3 0.0 
7718.0 7482.0 7262.8 7131.3 7077.4 7077.4 7104.4 7158.3 7252.7 7421.3 7707.9 8062.0 8348.6 8601.4 9006.1 
9582.6 10223.3 11093.2 12266.6 13679.4 15476.5 17331.0 19246.2 21319.8 23356.4 25919.0 28822.1 31876.9 33164.9 29998.8 
23076.5 14185.1 4892.5 1726.4 664.2 60.7 0.0 
7718.0 7522.5 7377.5 7293.2 7289.8 7343.8 7444.9 7552.8 7691.1 7869.8 8190.1 8530.6 8679.0 8844.2 9194.9 
9650.1 10240.1 11103.3 12273.3 13703.0 15385.5 17310.8 19350.7 21437.8 23568.8 26003.3 28653.5 30868.8 31209.3 28076.9 
22503.3 14266.0 5772.5 1466.7 637.3 87.7 0.0 
7718.0 7620.2 7569.7 7583.2 7670.8 7805.7 7943.9 8095.7 8260.9 8490.2 8797.0 8985.8 9076.9 9258.9 9555.7 
10017.6 10587.4 11595.6 12819.6 14306.5 16262.2 18339.2 20564.6 22982.1 25588.5 28383.7 30872.1 32440.0 31462.2 27648.7 
21673.9 11315.7 3594.3 1315.0 573.2 158.5 0.0 
7718.0 7714.7 7758.5 7873.1 8075.4 8335.1 8591.3 8867.8 9161.2 9478.1 9852.4 10051.3 10253.6 10543.6 10951.6 
11521.4 12283.4 13220.8 14353.7 15648.5 17054.5 18625.8 20213.9 22139.2 24094.8 26006.6 27271.0 27338.5 24330.8 19991.4 
13928.9 5833.2 1841.0 785.6 290.0 87.7 0.0 
7718.0 7775.4 7859.6 8018.1 8277.7 8574.5 8871.2 9171.3 9461.2 9788.3 10122.1 10257.0 10368.3 10523.4 10705.4 
10965.1 11339.3 11811.4 12418.3 13150.0 13989.6 14886.5 15877.8 17128.7 18437.0 19549.6 20015.0 19499.1 16656.6 13423.1 
9343.2 4019.2 1345.3 674.4 330.4 121.4 0.0 
7718.0 7755.1 7869.8 8062.0 8335.1 8628.4 8915.0 9167.9 9383.7 9596.1 9778.2 9778.2 9693.9 9619.7 9505.1 
9403.9 9363.5 9333.1 9285.9 9211.7 9117.3 9009.4 8992.6 9194.9 9575.9 9865.9 9626.5 8503.7 6247.9 4423.8 
2778.4 1426.3 826.1 478.8 273.1 107.9 0.0 
7718.0 7856.3 8008.0 8190.1 8422.7 8611.6 8732.9 8783.5 8719.5 8530.6 8213.7 7674.2 6918.9 6005.2 4902.6 
3941.6 3108.8 2569.3 2299.6 2178.2 2114.1 2070.3 2009.6 1965.8 2002.8 2033.2 1959.0 1814.0 1564.5 1298.1 1082.3 846.3 610.3 387.8 
212.4 67.4 0.0 
7718.0 7933.8 8072.1 8186.7 8281.1 8284.5 8129.4 7772.0 7175.2 6413.1 5519.6 4484.5 3550.5 2984.0 2714.3 2592.9 
2522.1 2488.4 2481.6 2481.6 2474.9 2447.9 2390.6 2306.3 2225.4 2188.3 2110.7 1938.8 1665.7 1325.1 1055.4 832.8 586.7 350.7 209.1 53.9 
0.0 
7718.0 7967.5 8072.1 8092.3 8018.1 7741.6 7165.1 6413.1 5539.9 4548.5 3719.1 3277.4 3095.3 3011.0 2940.2 2893.0 2886.3 
2909.9 2967.2 3031.2 3095.3 3139.1 3152.6 3098.7 2987.4 2825.6 2589.5 2323.2 1999.5 1567.9 1132.9 755.3 502.4 337.2 175.3 33.7 0.0 
7718.0 8001.3 8045.1 7943.9 7627.0 7010.0 6190.6 5283.6 4369.8 3735.9 3503.3 3405.5 3311.1 3220.1 3142.5 3088.6 
3085.2 3162.7 3223.4 3196.5 3196.5 3199.8 3112.2 2933.5 2764.9 2616.5 2434.4 2201.8 1928.7 1625.2 1240.8 859.8 603.6 381.0 165.2 23.6 
0.0 
7718.0 7970.9 7964.2 7741.6 7198.8 6392.9 5516.3 4622.7 3951.7 3762.9 3712.3 3634.8 3510.0 3358.3 3240.3 3169.5 
3027.9 2832.3 2812.1 2751.4 2623.3 2630.0 2646.9 2680.6 2704.2 2680.6 2630.0 2549.1 2424.3 2208.5 1723.0 1321.7 930.6 549.6 229.3 13.5 
0.0 
7718.0 7960.8 7906.9 7586.5 6861.6 6005.2 5050.9 4261.9 3975.3 3958.5 3931.5 3847.2 3705.6 3523.5 3338.1 2960.4 
2704.2 2535.6 2302.9 2252.4 2242.2 2276.0 2350.1 2404.1 2377.1 2316.4 2238.9 2137.7 2006.2 1841.0 1527.4 1274.5 1018.3 633.9 269.7 13.5 
0.0 
7718.0 7960.8 7886.6 7444.9 6659.3 5721.9 4804.8 4177.6 4100.1 4140.6 4137.2 4063.0 3918.0 3715.7 3250.4 2839.0 
2539.0 2195.0 2070.3 2013.0 1999.5 2013.0 2033.2 2009.6 1894.9 1830.9 1776.9 1702.8 1584.7 1449.9 1250.9 1048.6 822.7 569.8 256.3 10.1 
0.0 
7718.0 7893.4 7799.0 7384.2 6497.4 5573.6 4666.6 4154.0 4154.0 4221.5 4241.7 4184.4 4066.4 3813.5 3247.0 2788.5 
2363.6 2117.5 2036.6 2050.0 2191.7 2225.4 2016.3 2013.0 1841.0 1817.4 1726.4 1642.1 1540.9 1325.1 1119.4 896.9 664.2 458.6 188.8 10.1 
0.0 
7718.0 7859.6 7775.4 7347.1 6497.4 5573.6 4666.6 4150.7 4160.8 4231.6 4251.8 4208.0 4093.4 3803.4 3257.2 2768.2 
2360.3 2110.7 2036.6 2073.7 2269.2 2289.4 2019.7 2036.6 1847.7 1847.7 1729.7 1628.6 1510.6 1281.3 1079.0 873.3 623.8 387.8 178.7 10.1 
0.0 
